text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB254 R

Catalog No. : AB254R

Description:  90DEG RIGHT CRNR ANG FTG STL

UPC: 616013266007

90 degree Steel Corner Angle with GoldGalv finish. (Right)
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here