text.skipToContent text.skipToNavigation

Catalog No. : AB254-LHDGC

Description:  HDG 4 HOLE INTERNAL LEFT

UPC: 786210562780

Made or assembled in Canada.

Corner Fitting 90 degree, Left Hand, Hot Dipped Galvanized, 3-1/3 inch X 4-1/8 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

4

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Width

1-5/8 in

Length

4-1/8 in

Height

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here