Alternate Catalog No. : AB253 SS
Catalog No. : AB253SS
Description: 5-HOLE CROSS PLT LEN/W 5-3/8IN SS
UPC: 616013019214
Five hole Stainless Steel Cross Plate.
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
5 |
|
Plate Type |
Cross |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
5-3/8 in |
|
Height |
5-3/8 in |
Documents/Support Tools
|
Sales Drawing |