text.skipToContent text.skipToNavigation

Catalog No. : AB253-TB

Description:  5-HOLE CROSS PLT LEN/W 5-3/8IN STL

UPC: 616013148334

Plate, Five Hole Cross, Total Length 5-3/8 Inches, Total Width 5-3/8 Inches, (5) Hole Diameter 9/16 Inches, 1/4 inch Steel with Gold Guard Chromate Finish. Legs are 1-5/8 inch wide.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion resisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

5

Plate Type

Cross

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

9/16 in

Width

5-3/8 in

Length

5-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant