text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB252 3

Catalog No. : AB2523

Description:  90DEG CRNR FTG HT7-7/8IN D1-7/8 STL

UPC: 616013265932

90 Degree Corner Angle, Height 7-7/8 Inches, Depth 1-7/8 Inch, Material Steel, Finish GoldGalv
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here