text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB252 2

Catalog No. : AB2522

Description:  90DEG CRNR FTG HT5-7/8IN D1-7/8 STL

UPC: 616013273609

90 Degree Angle Fitting, 1-7/8 Inch X 5-7/8 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel angles

Specifications

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

5-7/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here