text.skipToContent text.skipToNavigation

Catalog No. : AB252-3HDG

Description:  90 DEGREE ANGLE FITTING HDG

UPC: 616013121900

Made or assembled in Canada.

Channel Bracket. 90 Degree Angle. 1 Hole on short side, 9/16 Inch Diameter. 7-7/8 Inch X 1-5/8 Inch. Width 3-1/2 Inch. Thickness 1/4 Inch. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Thickness

1/4 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here