text.skipToContent text.skipToNavigation

Catalog No. : AB252-1HDG

Description:  STRUT,90DEG,ANGLEFITTING,HDG

UPC: 616013105832

Made or assembled in Canada.

90 Degree Corner Angle Bracket, Height 3-7/8 Inches, Length 1-7/8 Inch, Material Hot- Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Number Of Holes

1

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Height

3-7/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here