text.skipToContent text.skipToNavigation

Catalog No. : AB245-TB

Description:  U-SHAPED FITTING

UPC: 616013148327

Four Hole Steel U-Support with GoldGalv finish. Holes are 9/16 inch Diameter - One on each leg and 2 in middle on 1-21/32 inch center. 1-5/8 inch wide x 3-25/32 inch Bent length, x 1/4 inch Thick.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable clamp and staple

Special Features

Excellent corrosion resistance

Application

For use in metal framing applications

Specifications

Material

Steel

Insulation

None

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant