text.skipToContent text.skipToNavigation

Catalog No. : AB2431/2

Description:  U-WASHER 1/2 IN GOLDGV

UPC: 708917447016

U-Shaped Strut Washer For Metallic Framing Channel, Size - 1/2 Inch, Gold-galvanized, Allowable Load Rating - 1130 lbf
View More View Less
For more info visit:  electrification.us.abb.com
  • Available for 1/4", 3/8" and 1/2" all thread rod diameters
  • AB243 series fits 1 5/8" framing channel
  • H123 series fits 1 1/2" framing channel

Descriptors

Category

Square washers

Specifications

Material

Low carbon steel

Finish

Gold-galvanized

Color

Gold

Classifications

Brand Name

Superstrut

Dimensions

Conduit Size

1/2 inch

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here