text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB242 SS316

Catalog No. : AB242SS316

Description:  SQ WSHR 3/8IN 1/2IN 316 STN-STL

UPC: 616013117477

316 Stainless steel square washer. For use with 3/8 inch or 1/2 inch hanger rod.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Specifications

Material

Type 316 Stainless Steel

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.188 in

Outside Diameter

0.531 in

Width

1.938 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant