Alternate Catalog No. : AB241M 1/4 EG
Catalog No. : AB241M1/4EG
Description: SQUARE WASHER 1/4 EG WITH MAGNETS
UPC: 616013133705
Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 1/4 Inch, Thickness 1/8 Inch, Electro-Galvanized Steel with Magnets
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Available in steel with both GoldGalv and SilverGalv finishes
- Features neodymium (NdFeB) grade N35 nickel-plated magnets
- SuperMag fittings support at least 2x their own weight
- Magnets hold in vertical and horizontal orientations
- Magnets are staked in place for dual-sided use
- Industrial maintenance and repair operations (MRO)
- Commercial building retrofits
Descriptors
|
Category |
Square washers |
|
Special Features |
Adds convenience and safety to strut assembly by eliminating the need to manually hold fittings and strut together while installing bolts, nuts and rods |
|
Application |
New industrial and commercial construction |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Fits Bolt Sizes |
1/4 Inch |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
1/8 in |
|
Width |
1-1/2 in |