text.skipToContent text.skipToNavigation

Catalog No. : AB241M1/2

Description:  SQUARE WASHER 1/2 GG WITH MAGNETS

UPC: 616013133651

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 1/2 Inch, Thickness 1/4 Inch, Steel with Magnets
View More View Less
For more info visit:  electrification.us.abb.com
  • Available in steel with both GoldGalv and SilverGalv finishes
  • Features neodymium (NdFeB) grade N35 nickel-plated magnets
  • SuperMag fittings support at least 2x their own weight
  • Magnets hold in vertical and horizontal orientations
  • Magnets are staked in place for dual-sided use
  • Industrial maintenance and repair operations (MRO)
  • Commercial building retrofits

Descriptors

Category

Square washers

Special Features

Adds convenience and safety to strut assembly by eliminating the need to manually hold fittings and strut together while installing bolts, nuts and rods

Application

New industrial and commercial construction

Specifications

Material

Steel

Finish

GoldGalv/Standard

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

1/4 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000098 Washer

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here