text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB241L 3/8EG

Catalog No. : AB241L3/8EG

Description:  LOCATED SQ WASHER,3/8,SILVERGALV

UPC: 616013115671

Washer, Located Square, Size 1-9/16 Inches x 1-9/16 Inches, Bolt Size 3/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Locators extend down into strut to keep washer seated in place during tightening.

Descriptors

Category

Square washers

Special Features

Locators extend down into strut to keep washer seated in place during tightening.

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Thickness

3/8 in

Width

1-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here