Alternate Catalog No. : AB 241 3/8GR
Catalog No. : AB2413/8GR
Description: SQ WSHR 1.5X1.5IN BLT SZ 3/8IN GRN
UPC: 616013026519
Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 3/8 Inch, Thickness 3/16 Inch, Green Urethane Powder Coated Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Redesigned to custom fit both 1-1/2 Inch and 1-5/8 Inch channels.
Descriptors
|
Category |
Square washers |
|
Special Features |
Redesigned to custom fit both 1-1/2 in. and 1-5/8 in. channels. |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Urethane Powder Coated |
|
Fits Bolt Sizes |
3/8 Inch |
|
Color |
Green |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thickness |
3/16 in |
|
Width |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |