Catalog No. : AB2411/2-G
Description: PVC CTD STEEL SQ WASHER 1/2IN GRAY
UPC: 704508430368
Square Washer, 1/2 Inch, Steel with Goldgalvanized Finish, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
Hardware Accessory |
Specifications
|
Material |
Steel |
|
Finish |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Inside Diameter |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Steel |
|
Surface protection |
Other |