text.skipToContent text.skipToNavigation

Catalog No. : AB241-5/8SS316

Description:  SQ WSHR 1.5x1.5IN SZ 5/8IN 316SS

UPC: 616013107287

Washer, Square, Size 1-1/2 Inches x 1-1/2 Inches, Bolt Size 5/8 Inch, Thickness 1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Redesigned to custom fit both 1-1/2 Inch and 1-5/8 Inch channels.

Descriptors

Category

Square washers

Special Features

Redesigned to custom fit both 1-1/2 in. and 1-5/8 in. channels.

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here