text.skipToContent text.skipToNavigation

Catalog No. : AB241-1/2SS6C

Description:  SQ WSHR 1-5/8X1-5/8IN SZ 1/2IN SS

UPC: 786210563275

Made or assembled in Canada.

Washer, Square, Size 1-5/8 Inches x 1-5/8 Inches, Bolt Size 1/2 Inch, Thickness 1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here