Catalog No. : AB240HDG
Description: 3-HOLE SWIVEL PLT HDG STL
UPC: 616013087848
Three Hole Swivel Plate, Length 7 Inches, Width 1-5/8 Inch, Thickness 1/4 Inch, Hole Spacing 1-7/8 Inch, Material Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel channels |
Specifications
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
7 in |
|
Width |
1-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |