text.skipToContent text.skipToNavigation

Catalog No. : AB240-TB

Description:  3-HOLE SWIVEL PLT STL

UPC: 616013148303

Three Hole Flat Swivel Plate, Length 7-1/8 Inches, Width 1-5/8 Inch, Thickness 1/4 Inch, In-Line Hole Spacing 1-7/8 Inch and 3-5/8 inch. (3) Holes 9/16 inch Diameter. One end of Plate has radius of 13/16 inch other end is Straight. Material GoldGalv Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Excellent corrosion resistance

Application

For use in metal framing applications

Specifications

Number Of Holes

3

Material

Steel

Finish

GoldGalv

Color

Gold

Classifications

Brand Name

Superstrut

Dimensions

Size

7-1/8 in x 1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant