Catalog No. : AB2393-G
Description: PVC CTD 2HOLE KNEE BRACE 25-1/2IN
UPC: 704508033781
PVC Coated Two Hole Steel Knee Brace, Length 25-1/2 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
|
Application |
Bracing for Channel Strut |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
25-1/2 in |