text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB239 3

Catalog No. : AB2393

Description:  3 (ANGULAR FITTING)

UPC: 616013270738

Two Hole Knee Brace, Length 25-1/2 Inches, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Braces

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Height

25-1/2 in

Width

19-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here