Alternate Catalog No. : AB239 2
Catalog No. : AB2392
Description: 2 (ANGULAR FITTING)
UPC: 616013270691
Two Hole Knee Brace, Length 17 Inches, Material Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Braces |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
17 in |
|
Width |
13-3/4 in |
Documents/Support Tools
|
Sales Drawing |