Catalog No. : AB239-4HDG
Description: STRUT, ANGULAR BRACKET 36INCHHDG
UPC: 616013107805
Made or assembled in Canada.
Strut, Angular Bracket, 36 Inch, Hot Dipped Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Braces |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
36 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Length |
36 inch |
|
Model |
Other |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Hot-dip galvanized |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |