Catalog No. : AB239-1HDGC
Description: ANGULAR FITTING 8 1/2IN
UPC: 786210563008
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Braces |
|
Special Features |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
|
Sub Brand |
Fittings and Brackets |
Dimensions
|
Height |
8-1/2 in |
|
Width |
7-13/16 in |
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |