text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB239-1 EG

Catalog No. : AB239-1EG

Description:  2-HOLE KNEE BRACE LEN 8.5IN EG STL

UPC: 616013065518

Two Hole Knee Brace, Length 8-1/2 Inches, Material Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Braces

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

8-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here