Catalog No. : AB232EG
Description: STRUT FITTNGS/ACC CANADIA
UPC: 786210317311
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
1-5/8 in |
|
Thickness |
1/4 in |
|
Suitable for |
U-profile |
|
Model |
Mounting bracket |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |