text.skipToContent text.skipToNavigation

Catalog No. : AB228HDGC

Description:  STRUT 45 DEG ANGULAR FITTING HDG

UPC: 786210104775

Made or assembled in Canada.

Angular Fitting. Open 45 Degree Angle. 4 Holes. 4-7/8 Inch side X 5-1/4 Inch side X 1-5/8 width. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized