Catalog No. : AB227-60EG
Description: STRUT, 60 DEG ANGULAR FITING EG
UPC: 616013114315
Made or assembled in Canada.
60 degree Two hole Steel Open Angle Fitting with SilverGalv TM finish.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |