Catalog No. : AB226SS6
Description: SS,ANGULAR FITTINGS, SS6
UPC: 616013111505
Made or assembled in Canada.
Angular Fittings, Closed 45 degree Angle, 4 Hole - 2 on each side, Legs are 5-1/4 inch and 4-7/8 Inch, 1/4 inch thick, 1-5/8 inch wide, 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
1-5/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |