Catalog No. : AB225SS
Description: 2-HOLE CLSD ANGL FTG STN-STL
UPC: 616013063217
Two hole Stainless Steel Closed Angle Fitting.
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion resistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion resistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |