Catalog No. : AB222
Description: S.STRUT TRAP-EZE MID CON GOLD GALV
UPC: 616013119747
Trap-Eze center mount connector with GoldGalv finish. For use with 3/8 inch and 1/2 inch threaded rod.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connectors can be reused upon disassembly of a trapeze.
- Designed for either 3/8" and 1/2" threaded rod.
- Designed for use with the innovative Kindorf® Trapnut® Strut Fastener, which can take up to 43% less time than standard nuts and washers on retro-fit trapeze applications.
- View window provides safety zone for strut length.
Descriptors
|
Category |
Cable clamp and staple |
|
Special Features |
Easily installs above or to the side of an existing assembly, eliminating the need to disassemble and reassemble the trapeze. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Instruction Sheet |