Catalog No. : AB221
Description: S.STRUT TRAP-EZE END CON GOLD GALV
UPC: 616013119730
- Connectors can be reused upon disassembly of a trapeze.
- Designed for either 3/8" and 1/2" threaded rod.
- Designed for use with the innovative Kindorf® Trapnut® Strut Fastener, which can take up to 43% less time than standard nuts and washers on retro-fit trapeze applications.
- View window provides safety zone for strut length.
Descriptors
|
Category |
Cable clamp and staple |
|
Special Features |
Easily installs above or to the side of an existing assembly, eliminating the need to disassemble and reassemble the trapeze. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Exterior coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Instruction Sheet |