Catalog No. : AB220HDG
Description: TEE PLT HT 3-1/2IN LEN 5-3/8IN HDG
UPC: 616013082171
Descriptors
|
Category |
Mounting plates |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Number Of Holes |
4 |
|
Plate Type |
Tee |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
1-5/8 in |
|
Length |
5-3/8 in |
|
Height |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
T-connector |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |