text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB220 EG

Catalog No. : AB220EG

Description:  TEE PLT HT 3-1/2IN LEN 5-3/8IN EG

UPC: 616013011355

Plate, Tee, Height 3-1/2 Inches, Length 5-3/8 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

4

Plate Type

Tee

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

9/16 in

Width

1-5/8 in

Length

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here