text.skipToContent text.skipToNavigation

Catalog No. : AB220-G

Description:  PVC CTD 4HOLE FLAT PLATE FITTING

UPC: 704508008871

PVC Coated Flat Plate Fiting, 4 Holes, T Shaped, 5-3/8 Inch Wide, 3-1/2 Inch Tall, 1/4 Inch Thick, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Splices or splice plates

Special Features

PVC Coated for Corrosion Resistance

Application

Used to Reinforce Connections of Conduit Systems

Classifications

Brand Name

Ocal

Dimensions

Overall Length

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant