text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB219 HDG

Catalog No. : AB219HDG

Description:  CRNR PLT HT 3-1/2IN LEN 3-1/2IN HDG

UPC: 616013018163

Plate, Corner, Height 3-1/2 Inches, Length 3-1/2 Inches, Width 1-5/8 Inches, Hole Diameter 1-5/8 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Plate Type

Corner

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

1-5/8 in

Width

1-5/8 in

Length

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here