text.skipToContent text.skipToNavigation

Catalog No. : AB216HDGC

Description:  90 ANGLE FITTING

UPC: 786210614830

Made or assembled in Canada.

Channel Bracket. 90 Degree Angle. 5 Holes - 3 Hole X 2 Hole. Tapered Sides - narrows on ends. Height 4-1/8 Inch. Width 3-1/2 Inch. Depth 3-1/2 Inch. Thickness 1/4 Inch. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Height

4-1/8 in

Width

3-1/2 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Support angle

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here