text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB 214SS

Catalog No. : AB214SS

Description:  90DEG RT FACING UNIV SHELF BRKT SS

UPC: 616013029183

Bracket, 90 Degree Universal Shelf, Right Facing, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Height

4-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here