text.skipToContent text.skipToNavigation

Catalog No. : AB214HDGC

Description:  5 HOLE INTERNAL 90 DEG HDG

UPC: 786210562711

Made or assembled in Canada.

Bracket, Right Facing 90 Degree Universal Shelf, Length 3-1/2 Inches, Height 4-1/8 Inches, Width 1-5/8 Inch, Hole Size 9/16 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here