Catalog No. : AB214EG
Description: 90DEG ANG FTG LEN3.5IN HT4-1/8IN EG
UPC: 616013027721
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3-1/2 in |
|
Height |
4-1/8 in |
|
Width |
1-5/8 in |
|
Suitable for |
U-profile |
|
Model |
Support angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |