Catalog No. : AB214-G
Description: PVC CTD STEEL UNIV SHELF BRCKT GRAY
UPC: 704508014193
PVC Coated Steel Universal Shelf Bracket with Goldgalvanized Finish, 90 Degree, 1/4 Inch Thick, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
|
Application |
Bracing for Channel Strut |
Specifications
|
Material |
Steel |
|
Finish |
Goldgalvanized |
|
Color |
Gray |
|
Number Of Holes |
5 |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Width |
1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Support angle |
|
With screw accessories |
N |
|
Material |
Steel |