Catalog No. : AB208
Description: 3-HOLE FLAT FITTING
UPC: 616013126332
3-Hole Flat Bar Fitting, 4.88 inch X 1.63 inch X 1/4 inch Thick, Steel, GoldGalvanized
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv |
|
Mounting Holes O.C. |
1.7687 in |
|
Number Of Holes |
3 |
|
Plate Type |
Flat Bar |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
0.563 in |
|
Width |
1.63 in |
|
Length |
4.88 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |