Catalog No. : AB207SS6C
Description: 3-HOLE SPLICE PLT LEN5-3/8 316 SS
UPC: 786210215853
Made or assembled in Canada.
Plate, Three Hole Splice, Length 5-3/8 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Mounting plates |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
3 |
|
Plate Type |
Splice |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
5-3/8 in |
|
Height |
1-5/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |