text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB207 SS

Catalog No. : AB207SS

Description:  3-HOLE SPLICE PLT LEN5-3/8 STN-STL

UPC: 616013019238

Plate, Three Hole Splice, Length 5-3/8 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Mounting plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

3

Plate Type

Splice

Classifications

Brand Name

Superstrut

Dimensions

Mounting Hole Width

9/16 in

Width

1-5/8 in

Length

5-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here