Catalog No. : AB207
Description: 3-HOLE SPLICE PLT LEN5-3/8 STL
UPC: 616013259719
- Excellent corrosion reisistance
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
3 |
|
Plate Type |
Splice |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
1-5/8 in |
|
Length |
5-3/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |