text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB206 SS

Catalog No. : AB206SS

Description:  2-HOLE SPLC PLT LEN3.5 W1.625 SS

UPC: 616013025130

Plate, Two Hole Splice, Length 3-1/2 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting plates

Application

For use in metal framing applications

Specifications

Material

Steel

Number Of Holes

2

Plate Type

Splice

Classifications

Brand Name

Superstrut

Dimensions

Width

1-5/8 in

Length

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here