Alternate Catalog No. : AB 206EG
Catalog No. : AB206EG
Description: 2-HOLE SPLICE PLT LEN3.5 W1.625 EG
UPC: 616013029169
Plate, Two Hole Splice, Length 3-1/2 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
2 |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3-1/2 in |
|
Height |
1-5/8 in |
Documents/Support Tools
|
Sales Drawing |