text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB205 SS

Catalog No. : AB205SS

Description:  90DEG FTG HT4-1/8IN LEN3-1/2IN SS

UPC: 616013259054

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Stainless steel angles

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material Specification

Type 304

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

1/4 in

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here