text.skipToContent text.skipToNavigation

Alternate Catalog No. : AB205M EG

Catalog No. : AB205MEG

Description:  90DEG ANG FTG EG W/ MAGNETS HT4-1/8

UPC: 616013133606

Fitting, 90 Degree, Height 4-1/8 Inches, Base Length 3-1/2 Inches, Hole Diameter 9/16 Inches, Electro-Galvanized Steel with Magnets
View More View Less
For more info visit:  electrification.us.abb.com
  • Available in steel with both GoldGalv and SilverGalv finishes
  • Features neodymium (NdFeB) grade N35 nickel-plated magnets
  • SuperMag fittings support at least 2x their own weight
  • Magnets hold in vertical and horizontal orientations
  • Magnets are staked in place for dual-sided use
  • Industrial maintenance and repair operations (MRO)
  • Commercial building retrofits

Descriptors

Category

Steel angles

Special Features

Adds convenience and safety to strut assembly by eliminating the need to manuallyhold fittings and strut together while installing bolts, nuts and rods

Application

New industrial and commercial construction

Specifications

Finish

Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Thickness

0.24 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here